Contact us

A new window will open A new window will open

Microcontrollers for Microwave Ovens

Microwave ovens employ microwave radiation to cool or heat food by moving water, fat and sugar molecules. Recently, superheated steam ovens have been the subject of much public fanfare. Since they remove excess fat and salt from food, they are popular as a healthier way of cooking. Microcontrollers are used for IGBTs to drive magnetrons, and for controlling the amount of heat and operation panels.

The Basic Concept of The Product

5V Microcontrollers for General Applications (with Multi-purpose Timers)
These microcontrollers incorporate an IGBT controller for driving magnetrons and multi-purpose timers (timer/counter + IGBT + PMD control). Also, they have multiple AD converters that are capable for high-speed conversion. We offer 5V Arm core-based microcontrollers, the 380 group of TX03 series, for general applications for controlling steam heaters, hot-air heaters, hot-air fan and cooling fan. TMPM380 is the 5V microcontrollers with Arm core for general applications, containing 40 MHz high-resolution multi-purpose timers (timer/counter + IGBT + PMD control). TMPM380 provided as a 100-pin package, controls three channels of IGBT using a multi-purpose timer.
5V 8-bit Microcontrollers
These microcontrollers incorporate the cutting-edge Flash technology, NANO FLASH™ to achieve high speed and low power consumption. TMP89FW20A and TMP89FW24A contain one channel of IGBT timer for driving magnetrons. They also contain LCD controllers for controlling operation and display panels.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

* All other company names, product names, and service names mentioned herein may be trademarks of their respective companies.

System Block Diagram

System Block of Microcontrollers for Microwave Ovens Go to Microcontroller Lineup for Main ControlGo to Microcontroller Lineup for Panel Control

Features

Features of Microcontrollers for Microwave Ovens 

Main Control

  • Inverter control
  • Door open/close sensing
  • Infrare temperature sensing
  • Thermistor temperature sensing
  • Fan control
  • Steam control
  • Heater control

Recommended products >> TMPM380 TMP89FS60

Key features and strengths of recommended group M380

Recommended Products >> Arm® Cortex® -M3 Core Based Microcontroller; TXZ3 Series  TMPM3H6 / TMPM3HN

Recommended Products >> Arm® Cortex® -M4 Core Based Microcontroller with FPU; TXZ4 Series  TMPM4K4F

Panel Control

  • LCD display
  • Key input operation
  • Cooking menu setting
  • RTC w/o calender
  • Temperature setting

Recommended products >> TMP89FW20A / TMP89FW24A

Recommended Products >> ApP Lite™ (Application Processor Lite) Arm® Cortex® -A9 Core Based Microcontroller; TZ2100 Series

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.