Contact us

A new window will open A new window will open

Toshiba Launches New Power Amplifier IC for Car Audio

January 27, 2015

Photo of the 4-channel power amplifier IC "TCB001HQ".

Reduces sound loss and noise in car audio during idling reduction
 

TOKYO–Toshiba Corporation (TOKYO: 6502) today announced the launch of "TCB001HQ," a 4-channel power amplifier IC that improves noise tolerance in audio systems in cars with engine idling reduction systems. Samples are available now with mass production scheduled to start in March 2015.
 

The engines of cars with idling reduction systems often cut out, causing battery voltage to drop. By reducing the minimum operation voltage from 8V to 6V, the new power amplifier realizes stable operation and also prevents loss of sound and noise generation in car audio.
 

The IC improves noise tolerance with a newly developed filter circuit, and minimizes the influence of cellular phone waves on the sound. In addition, reinforced protection circuits realize higher reliability.
 

Specifications

Part Number TCB001HQ
Maximum Output Power 45W × 4ch (Vcc=15.2V, RL=4Ω, JEITA max)
Operating Supply Voltage Range 6V-18V
Output Offset Voltage 90mV
Output Noise Voltage 45µV (BW=DIN_AUDIO)
Embedded Functions and Features
  1. High output power and low distortion
  2. Built-in mute and standby functions, offset detection, short circuit detection, and prevention of speaker damage.
  3. 6V operations (engine idling reduction capability)
  4. A range of protection circuits (thermal, overvoltage, output to VCC, output to GND, output to output protections)
Package HZIP25-P-1.00F
Sample Price (tax included) 400 yen

Customer Inquiries:

Mixed Signal IC Sales & Marketing Dept.

Tel: +81-44-548-2826

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.