Contact us

A new window will open A new window will open

Toshiba Expands Line-up of ARM® Cortex®-M4F-based Microcontrollers for Secure Communications Control

March 30, 2015

Product photo of "TMPM46BF10FG".

TOKYO – Toshiba Corporation (TOKYO: 6502) today announced the launch of a new microcontroller, “TMPM46BF10FG”, as the latest addition to its ARM® Cortex®-M4F-based TX04 series. The microcontroller is designed for secure communications control. Sample shipments start today with mass production scheduled to start in October 2015.
 

Users of secure communications control systems increasingly require mass memory data for firmware generation management, failure analysis and high-precision consecutive data storage, and such high-level security features as tamper detection and information concealment.
 

At the same time, they are also seeking to reduce the number of parts on system circuit board parts by using large capacity memory that incorporates multiple memory chips.
 

The new MCU incorporates a 514-KByte SRAM required for secure communications control, four types of security circuits for network communications, and an SLC NAND flash memory controller for memory expansion.
 

In addition, its clock independent watchdog timer operates to a built-in clock separate from the system clock, improving the safety of system function.

Toshiba is committed to developing new products that meet market demand and to expanding the new line-up of the TX04 series.
 

Applications

  • Sensing devices and communications control devices (IoT device)
  • EMS (Energy Management System) device
  • Industrial equipment

Features

  • ARM ® Cortex ®-M4F core, operable up to 120 MHz
  • Built-in 514-KByte SRAM
  • Built-in SLC NAND flash memory controller
    The MCU incorporates 4- and 8-bit error correction circuit (BCH ECC) to detect and correct errors by hardware. The IC can be connected to SLC NAND flash memory with a capacity ranging from 4Gbit to 1Gbit.
  • Built-in security hardware
    The IC also incorporates an encryption/decryption circuit (AES:FIPS197 standard), Hash function generation circuit (SHA: FIPS180-4 standard), random seed generation circuit (ESG), and a multiple-length arithmetic (MLA) circuit that is used to calculate elliptic curves for asymmetric cipher.
    The IC implements a true random number generator (TRNG: SP800-90C standard) through the combination of the random seed generation circuit and Hash-DRGB created by the hash function generation circuit and the software program. This achieves the robust security function that is required in network communications. In addition, encryption/decryption process is mainly processed by hardware, reducing the load on the CPU.
  • Built-in clock independent watchdog timer
    The IC has the watchdog timer that operates along with a built-in clock separate from the system clock. Even if the system clock malfunctions, the watchdog timer can detect an error.

Main Specifications

Part number TMPM46BF10FG
Sample price 1,000 yen
Main specifications CPU ARM® Cortex®-M4F
Maximum Operating frequency 120MHz
Internal memory Flash 1024Kbytes
SRAM 514Kbytes
Operating voltage 2.7V to 3.6V
12-bit AD converter 8 ch
DMA 32 ch (3 units)
16-bit timer 8 ch
Interrupt input 16 ch
Independent Watchdog timer 1 unit
SSP 3 ch
SIO/UART 4 ch
Full UART 2 ch
I2C 3 ch
SLC NAND Flash Controller 1 unit
AES processor(AES) 1 unit
Secure hash processor(SHA) 1 unit
Entropy seed generator(ESG) 1 unit
Multiple length arithmetic coprocessor 1 unit
Package LQFP100
(14mm × 14mm, 0.5mm pitch)
Note DMA: Direct Memory Access
Calculated based on a formula of 1KB equals 1,024 bytes.

* ARM and Cortex are registered trademarks of ARM Limited (or its subsidiaries) in the EU and/or elsewhere.
 

For more on Toshiba's ARM Core-based microcontrollers, please visit:

http://toshiba.semicon-storage.com/ap-en/product/microcomputer/lineup/arm-micon.html

Customer Inquiries:

Mixed Signal IC Sales and Marketing Department

Tel: +81-44-548-2241

http://toshiba.semicon-storage.com/ap-en/contact.html

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.