Contact us

A new window will open A new window will open

Toshiba Releases 16 Megapixel CMOS Image Sensor for Smartphones and Tablets

July 16, 2015

product photo:"T4KC3"

The world’s smallest class 16 megapixel chip also offers low power consumption
 

TOKYO – Toshiba Corporation (TOKYO: 6502) today announced the launch of "T4KC3", a 16 megapixel(MP) BSI CMOS image sensor. Sample shipments are scheduled to start in September this year.
 

In the mobile device market, manufacturers constantly target a small form factor; a thinner final product. Toshiba is meeting this need with a design method, already deployed in current products[1], that realizes smaller CMOS sensor chips and low-power circuits. That method has now resulted in the world’s smallest class 16MP chip[2], which also realizes 30fps at full-resolution output with power consumption of 240mW or lower.
 

The functional range of the new sensor supports users in capturing beautiful images and movies. Phase-Detection Auto-Focus (PDAF), recently embedded in SLR cameras, achieves quick focusing that surpasses conventional auto-focusing, and makes it easier for mobile devices to capture high quality images and movies.
 

"T4KC3" also incorporates Toshiba’s Bright Mode technology, which boosts image brightness up to four times and enables HD video capture at 240fps equivalent, and supports high dynamic range (HDR) to capture natural images of scenes with a high contrast ratio, ending the problem of over- and underexposed images.
 

Additionally the new sensor incorporates 16Kbit OTP[3], which can store lens shading correction data for four conditions at maximum, such as indoors and outdoors, daylight and sunset. Settings can be switched with a simple command.
 

Toshiba products allow smartphones and tablets to record high quality video at high frame rates, contribute to smaller form factors and extended imaging functions, while achieving reductions in module size, power consumption and part counts in the camera module, opening the way to the design of thinner mobile devices.
 

Key Features

  • The world’s smallest class 16MP BSI CMOS image sensor.
  • Low power circuit design that reduces power consumption, realizing 30fps at full-resolution output with power consumption of 240mW or lower.
  • Quick focusing with PDAF.
  • HD video capture at 240fps.
  • "Bright Mode" technology to boost image brightness up to four times.
  • Natural image capturing by HDR under high contrast conditions.

Main Specifications

Part Number T4KC3
Output Pixels 16 megapixels
Optical Size 1/2.7 inch
Pixel Pitch 1.12 micrometer BSI
Preferred Module Size 8.5 mm × 8.5 mm (Auto focus type)
Sample Price 1,700 yen
Mass Production Schedule December, 2015
Mass Production Volume 2 million units per month

Output Frame Rate (Max.)

Sensor output mode
(Output pixels)

Normal mode
(Progressive output)

Bright mode
(Interlaced output)
(After progressive conversion processing)

16M (4624×3472) 30 fps -
4K2K (3840×2160) 30 fps -
Full-HD (Crop & Binning:1920×1080) 60 fps -
HD (Crop & Binning:1280×720) 120 fps 240 fps

[1]     The design method is also used in the current "T4KA3" and "T4KB3".

[2]     Toshiba survey, as of July 16, 2015.

[3]     OTP: One Time Programmable memory.

For further information about this product, please visit:

http://toshiba.semicon-storage.com/info/lookup.jsp?pid=T4KC3&region=apc&lang=en

Customer Inquiries:

Image Sensor Sales & Marketing Department

Tel: +81-3-3457-3370

http://toshiba.semicon-storage.com/ap-en/contact.html

*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.