Contact us

A new window will open A new window will open

Toshiba Launches Brushless Motor Pre-Driver IC for Automotive EPS

August 28, 2015

product photo:"TB9081FG"

TOKYO – Toshiba Corporation (TOKYO: 6502) today announced the launch of "TB9081FG", a brushless motor [1] pre-driver IC enhanced to achieve functional safety[2], for use in electric power steering systems (EPS). Sample shipments will start on September 1st, 2015, with mass production scheduled to start in August, 2017.
 

More and more safety-critical automotive systems, such as EPS, are required to meet the requirements of ASIL-D[3], the highest automotive safety integrity level prescribed in ISO 26262, "Road Vehicles – Functional Safety."
 

The new IC integrates key main functions, including 3-phase pre-driver circuits [4], fail-safe relay pre-driver circuits [4] and motor current detection circuits [5], plus various failure detection circuits. An initial diagnosis circuit to detect latent faults in the failure detection circuits is also incorporated to secure higher functional safety.
 

Toshiba has also carried out a range of functional safety analyses to simulate various system failures and will provide customers with documentation, such as FMEDA[6], to support safety analysis and design.
 

Key Features

  1. Failure detection circuits for functional safety
    Built-in VB over/under voltage detection circuit, VCC over/under voltage detection circuit, over temperature detection circuits, and short detection circuits [7].
     
  2. Diagnosis circuit for failure detection circuits for functional safety
    A built-in diagnostic circuit in the failure-detection circuit detects any latent faults.
     
  3. Built-in fail-safe relay pre-driver circuits
    Built-in fail-safe relay pre-driver circuits drive the semiconductor relay connected between the motor and MOSFET (driver) and between the power-supply side and MOSFET (driver).The fail-safe relay pre-driver circuit has a total of 5ch, three for the motor side and two for the power-supply side. Both have dedicated input terminals, making independent control possible.
     
  4. Under voltage operation
    Voltage drop caused by cranking after idling reduction is accommodated by improving battery operation voltage range down to 4.5V (min.).
     
  5. Pre-Driver operation is selectable on failures detection.
    Customers can set the system to respond to detected failures in one of two ways, using the input setting of the SPI communication [8]. One setting uses this new IC to stop the external MOSFET, the other switches to external control of the MOSFET using the MCU(Micro Controller Unit). Selection can be made according to the customer’s application or system, and for various systems.
     

Main Specifications

Part Number TB9081FG
Mass Production August, 2017
Mass Production Volume 1 million units per year
Pre-driver channels 11 channels
(high side: 3 ch, low side: 3 ch, fail-safe side: 5ch)
Operating Voltage Range +4.5 to 18V
Operating Temperature Range -40 to 125℃
Pre-driver input signal Made for a direct control
Detection Circuits VB over/under voltage detection circuit, VCC over/under voltage detection circuit,
over temperature detection circuits, and short detection circuits
Motor Current Detection Circuits Converts motor current to voltage and output to MCU
Package LQFP64-P-1010-0.50E (12.0mm × 12.0mm × 1.6mm)

[1] A motor without a commutator (brushless)

[2] Functional-safety-based standards seek to minimize risk resulting from system failures. ISO26262 certification recognizes that a company's processes or products for electrical and electronic (E/E) systems for car applications meet the stringent criteria specified in the standard and provides third parties with an independent means of assessing the capabilities of a potential supplier.

[3] ASIL: Automotive Safety Integrity Level

[4] Pre-drivers to control the MOSFET for driving motor

[5] Converts motor current to voltage and output to MCU (Micro Controller Unit)

[6] FMEDA: Failure Modes Effects and Diagnostics Analysis

[7] Detects any short circuit between the drain and source of a driver (MOSFET)

[8] SPI: Serial Peripheral Interface

For further information about this product, please visit:

TB9081FG
http://toshiba.semicon-storage.com/info/lookup.jsp?pid=TB9081FG&region=apc&lang=en

Customer Inquiries:

Automotive Sales and Marketing Department

Tel: +81-3-3457-3428

http://toshiba.semicon-storage.com/ap-en/contact.html

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.