Contact us

A new window will open A new window will open

Toshiba’s Image Sensor for Iris Recognition Brings New Level of Security to Mobile Devices

October 8, 2015

product photo:"T4KE1"

Near-infrared 2.1 megapixel CMOS image sensor improves recognition and information security
 

TOKYO – Toshiba Corporation (TOKYO: 6502) today announced the launch of "T4KE1", a near-infrared 2.1 megapixel (MP) BSI CMOS image sensor that supports iris recognition on mobile devices. Sample shipments start today.
 

In recent years, mobile devices—smart phones, tablets and PCs—have adopted user authentication systems to protect access and information security. Password entry remains the most common, but finger print recognition is also in wide use. Iris recognition is expected to deliver a better, more secure solution, because it offers high level protection without the risk associated with loss or misuse of passwords. Toshiba is meeting this growing market requirement with the introduction of its near-infrared CMOS image sensor for iris recognition.
 

T4KE1 is a 2.1 MP 1.12um BSI CMOS image sensor with a 1/7.3 inch optical format and 60fps at 1080p image output. The new sensor captures images for recognition with higher sensitivity than conventional CMOS image sensors, as it discards the usual color filter in the pixel structure, increasing sensitivity in the near infrared spectrum. A serial interface[1], widely used in mobile devices, ensures easy integration.
 

Toshiba provides a reference camera module[2]  with T4KE1 that customers can use for evaluation with their mobile devices. Toshiba also provides design information[3] for the reference camera module and technical support, which will help customers to shorten development turnaround time and contributes to make thinner and smaller mobile devices .
 

Main Specifications

  • 2.1 megapixel (1080p), 1.12µm BSI, optical size 1/7.3 inch CMOS image sensor.
  • Higher sensitivity at near-infrared spectrum, achieved by elimination of the color filter in the pixel structure.
  • High frame rate 60fps at 1080p with MIPI CSI-2
  • Picture flipping function allows output image to be flipped horizontally and vertically.

Main Specifications

Part Number T4KE1
Output Pixels 2.1 megapixels (1080p)
Optical Size 1/7.3 inch
Pixel Pitch 1.12 micrometer BSI
Interface[2] CSI-2, 2 lanes (1080p at 60fps)
**CSI-2, 1 lanes (1080p at 30fps) is also available.。
Image Processing Horizontal and vertical flips
Data Format RAW8, RAW10
Frame Speed 60fps at 1080p/720p, 100fps at VGA
Preference Module Size[2],[3] 6 mm(L)×5.20mm(W)×4.06mm(H)(Fixed focus)
Sample Price 1,500 yen
Mass Production Schedule December, 2015
Mass Production Volume 200,000 units a month

[1]  MIPI CSI-2 interface. 2 lanes for 60fps or 1 lane for 30fps.

[2]  Camera module designed by Toshiba.

[3]   A camera module to support customers in their evaluation and design of PWB, optical components, module and optical filter.

For further information about this product, please visit:

http://toshiba.semicon-storage.com/info/lookup.jsp?pid=T4KE1&region=apc&lang=en

Customer Inquiries:

Image Sensor Sales & Marketing Department

Tel: +81-3-3457-3370

http://toshiba.semicon-storage.com/ap-en/contact.html

*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.