Contact us

A new window will open A new window will open

Toshiba Launches General-Purpose System Power IC for Automotive Functional Safety

December 15, 2015

TB9044FNG

TOKYO– Toshiba Corporation (TOKYO: 6502) today announced the launch of "TB9044FNG", a general-purpose system power IC with multiple outputs achieving functional safety[1] for automotive applications. Sample shipments start today, with the mass production scheduled to start in October, 2017.

More and more safety-critical automotive systems, such as electric power steering (EPS) and braking, are required to meet the requirements of ASIL-D[2], the highest automotive safety integrity level prescribed in the ISO 26262 functional safety standards.

The new IC integrates various failure detection functions, such as high-voltage and low-voltage detection and overheat detection of power supply circuit, to monitor against the IC’s own failure, and a watchdog timer to monitor failure detection of the external microcomputer. An initial diagnosis circuit to detect latent faults in the failure detection circuits is also incorporated to secure higher functional safety.

Toshiba has also carried out a range of functional safety analyses to simulate system failures and will provide customers with documentation, such as functional safety FMEDA[3], to support overall safety analysis and design.

Key Features

Various built-in monitoring circuits for functional safety
  • Low-voltage detection circuit for battery power supply
  • High-voltage detection circuit for DC-DC converter (6V)
  • High-voltage / low-voltage detection circuit for series power supply (5V)
  • Overheat detection circuit
  • Oscillator frequency monitoring circuit
  • Watchdog timer circuit monitoring the external MCU
Diagnostic circuit for failure detection circuits for functional safety

A built-in diagnostic circuit in the failure-detection circuit detects any latent faults.

Built-in buck-boost DC-DC converter

The IC generates 6V output from a high efficiency buck-boost DC-DC converter.

In consideration of voltage drop after idling reduction, the low side operating voltage range is improved down to 2.7V (min.) with battery operation.

Built-in 4 series power supply[4] circuits (4 outputs)
The IC incorporates four series power supply circuits receiving the 6V input generated by the DC-DC converter.
It also incorporates a circuit with a 5V constant voltage (current capacity is 400mA) for the microcomputer, and three circuits with 5V constant voltage output (current capacity is 100mA) for sensors and other interfaces. Each of them can output a voltage independently.
Selectable operation for failure detections

Customers can set the system to respond to detected failures in one of two ways, using the SPI [5] communication input setting. One setting outputs a reset signal to the system; the other provides notification of the abnormal operation to the system. Selection can be made according to the customer’s application or system.

Main Specifications 

Part Number TB9044FNG
Mass Production October 2017
Mass Production Size 1 million pcs/year
Output Voltage 400mA Output(1 circuit):5.0V±0.1V
100mA Output(3 circuits): 400mA Output(1 circuit) ±20mV
Output Current 400mA Output(1 circuit), 100mA Output(3 circuits)
Operating Voltage Range +2.7 to 18V
Monitoring Function
  • Low-voltage detection circuit of the battery power supply
  • High-voltage detection circuit of the DC-DC converter (6V)
  • High-voltage/low-voltage detection circuit of series power supply (5V)
  • Overheat detection circuit
  • Oscillator frequency monitoring circuit
  • Watchdog timer circuit monitoring the external MCU
Power On Reset POR time is adjustable by the external capacitance value.
Watchdog Timer Window type (Times of over high-speed detection and under low-speed detection are independently adjustable.)
Watchdog Stop Control Customers can use the Watchdog timer Select (WS) terminal to select “either” to operate or to stop the watchdog timer.
Operating Temperature Range -40 to 125°C
Package HTSSOP48-P-300-0.50(6.1mm×12.5mm×1.0mm)

Note1: Functional-safety-based standards seek to minimize risk resulting from system failures. ISO26262 certification recognizes that a company's processes or products for electrical and electronic (E/E) systems for car applications meet the stringent criteria specified in the standard and provides third parties with an independent means of assessing the capabilities of a potential supplier.

Note2: ASIL: Automotive Safety Integrity Level

Note3: FMEDA:Failure Modes Effects and Diagnostics Analysis

Note4: Series power supply: The DC power supply circuit in which a voltage control element was connected to a load in series.

Note5: SPI:Serial Peripheral Interface

For further information about Toshiba's System Power Supply ICs, please visit:

http://toshiba.semicon-storage.com/ap-en/product/automotive/powersupply.html

Customer Inquiries

Automotive Sales and Marketing Department

Tel: +81-3-3457-3428

http://toshiba.semicon-storage.com/ap-en/contact.html

*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.