Contact us

A new window will open A new window will open

Toshiba Launches Enterprise SSDs Using 15nm MLC NAND Flash Memory

February 23, 2016

SSD HK4 Series

TOKYO — Toshiba Corporation’s (TOKYO: 6502) Semiconductor & Storage Products Company today announced the launch of the “HK4R Series” and the “HK4E Series” of enterprise SSDs integrating NAND chips fabricated with 15nm MLC process technology. Sample shipments start from today.

The new products are Toshiba’s first enterprise SSDs integrating 15nm MLC NAND flash memory. The line-up including products with double the capacity of conventional Toshiba products[1] were developed utilizing the technology. These SSDs expand Toshiba’s enterprise storage solutions and flexibly meet various diversified requirements of the rapidly growing enterprise market.

The SSDs are equipped with Toshiba’s proprietary QSBC (Quadruple Swing-By Code) error correction technology, a highly efficient error correction code (ECC). Along with the power loss protection and data protection features, it helps strengthen the protection of customer data and enhances reliability.

The HK4R Series is capable of one DWPD[2] endurance, and is available in capacities up to 1920GB[3], and suited for enterprise applications including web servers, files servers, media streaming, video-on-demand, search engines and warm data storage.

The HK4E Series of value-endurance drives offer an endurance level of three DWPD and capacities up to 1600GB. It is suited for e-mail servers and data centers.

Toshiba will continue strengthening its SSD lineup, meeting the various needs of users and leading the continuously expanding SSD market.

Outline of the New Products

“HK4R Series”
Form Factor 2.5-type 7.0 mmH
Model Name THNSN8120P THNSN8240P THNSN8480P THNSN8960P THNSN81Q92
Memory 15 nm MLC NAND flash memory
Capacity 120 GB 240 GB 480 GB 960 GB 1920 GB
Performance Sustained Sequential Read
(64 KiB) [4]
500 MiB/s
Sustained Sequential Write
(64 KiB)
120 MiB/s 270 MiB/s 480 MiB/s
Sustained Random Read
(4 KiB)
75 KIOPS
Sustained Random Write
(4 KiB)
4 KIOPS 10 KIOPS 12 KIOPS 14 KIOPS
Interface ACS-3, SATA revision 3.2
Interface Speed 6.0 Gbit/s , 3.0 Gbit/s , 1.5 Gbit/s
Size Length 100.0 mm
Width 69.85 mm
Height 7.00 mm
DWPD 1
“HK4E Series”
Form Factor 2.5-type 7.0 mmH
Model Name THNSN8200P THNSN8400P THNSN8800P THNSN81Q60
Memory 15 nm MLC NAND flash memory
Capacity 200 GB 400 GB 800 GB 1600 GB
Performance Sustained
Sequential Read
(64 KiB)
500 MiB/s
Sustained
Sequential Write
(64 KiB)
270 MiB/s 480 MiB/s
Sustained
Random Read
(4 KiB)
75 KIOPS
Sustained
Random Write
(4 KiB)
20 KIOPS 30 KIOPS
Interface ACS-3, SATA revision 3.2
Interface Speed 6.0 Gbit/s , 3.0 Gbit/s , 1.5 Gbit/s
Size Length 100.0 mm
Width 69.85 mm
Height 7.00 mm
DWPD 3

Notes:

[1] Compared with the HK3R2 series and the HK3E series.

[2] DWPD: Drive Write Per Day. One full drive write per day means the drive can be written and re-written to full capacity once a day every day for five years, the stated product warranty period. Actual results may vary due to system configuration, usage and other factors.

[3] Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.

[4] Toshiba defines a kibibyte (KiB) as 1,024 bytes (210) and a mebibyte (MiB) as 1,048,576 bytes (220).

Read and write speed may vary depending on the host device, read and write conditions, and file size.

Customer Inquiries:

cSSD Sales & Marketing Department

Tel: +81-3-3457-3432

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.