Toshiba’s New Photorelays Contribute to Equipment Downsizing by Reducing Mounting Density

- New photorelays in S-VSON4T package with industry's smallest mounting area and maximum operating temperature of 125°C -

August 27, 2020

Toshiba Electronic Devices & Storage Corporation

S-VSON4T package

TOKYO— Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched three photorelays: “TLP3407SRA,” “TLP3475SRHA” and “TLP3412SRHA,” that are the industry-smallest[1] voltage driven photorelays with an extended operating temperature rating of 125°C.

Raising the maximum operating temperature rating from 110°C to 125°C allows the photorelays to be mounted in high temperature areas, and makes it easier to secure required temperature design margins for equipment. The S-VSON4T package has the industry-smallest[1] mounting area of 2.9mm² .This will contribute to reducing PCB size or to increasing the number of photorelays in an existing layout in applications such as semiconductor testers, probe cards and other devices.

Applications

  • Semiconductor testers (memory, SoC and LSI, etc.)
  • Probe cards
  • Burn-in equipment
  • Measuring instruments (oscilloscope, data logger, etc.)

Features

  • S-VSON4T, the industry’s first[1] packaging with a minimal mounting area and maximum operating temperature of 125°C: Mounting area 2.9mm2 (typ.)
  • Low input power consumption drive: 3.3mW[2] (max) @VIN=3.3V(TLP3407SRA)

Main Specifications

(@Ta=25°C)

Part number

TLP3407SRA

TLP3475SRHA

TLP3412SRHA

Package

Name

S-VSON4T

Size typ. (mm)

2.0×1.45

Height typ.(mm)

1.3

Recommended operating conditions

Applied input

forward voltage

VIN typ. (V)

3.3

3.3

3.3

Built-in resistance typ. (Ω)

4000

600

600

Absolute

maximum

ratings

OFF-state output

terminal voltage VOFF (V)

60

60

60

ON-state current ION (A)

1

0.4

0.4

ON-state current (pulsed)

 IONP (A)

3

1.2

1.2

Operating temperature

 Topr (℃)

-40 to 125

Coupled electrical characteristics

Limited LED current 

ILIM(LED) max (mA)

(@VIN)

1
(@3.3V)

-

-

Trigger LED current

IFT max (mA)

0.2

2

2

Operating voltage

 VFON max (V)

3

3

3

ON-state resistance

RON max (Ω)

0.3

1.5

1.5

Electrical

characteristics

Output capacitance

COFF typ. (pF)

80

12

20 (max)

OFF-state current

IOFF max (nA)

(@VOFF

1

(@50V)

1

(@50V)

1

(@50V)

Switching

characteristics

Turn-on time

tON max (ms)

20

0.5

0.5

Turn-off time

tOFF max (ms)

1

0.2

0.2

Isolation

characteristic

Isolation voltage

BVS min (Vrms)

500

500

500

Sample Check & Availability

Notes:
[1] For photorelays where maximum operating temperature rating is 125°C, according to a survey by Toshiba (as of August 25, 2020).
[2] Applied input forward voltage × maximum limited LED current=3.3V×1mA

Follow the link below for more on the new hotocouplers.

TLP3407SRA

TLP3475SRHA

TLP3412SRHA

Follow the link below for more on Toshiba’s photorelay lineup.

Photorelays (MOSFET Output)

To check availability of the new products at online distributors, visit:

TLP3407SRA

TLP3475SRHA

TLP3412SRHA

Customer Inquiries

Optoelectronic Device Sales & Marketing Dept.

Tel: +81-3-3457-3431

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open