DIP6

In developing your designs, please ensure the datasheet.

DIP6package
Lead-forming type
(Option)
DIP6 | DIP6(LF1) | DIP6(LF2) | DIP6(LF4) | DIP6(LF5)
Toshiba Package Code 11-7A8
Mounting Through Hole/Surface Mount
Pins 6
Width×Length×Height
(mm)
7.12×7.62×3.65
3D Model STEP
Package Dimensions (mm)
Packing Method Tube Packaging
Minimum Quantity 50 pcs/Tube
Tube Dimensions (mm)

Download package data for CAD tool, such as 3D model data in STEP format and reference land pattern data designed following JEITA ET-7501 Level3.

  • 3D model(.stp): 3D model Data in STEP Format
Jump to Package & Packing Information
A new window will open