Contact us

A new window will open A new window will open

Web Simulator

A movie is provided to introduce of Toshiba Semiconductor Web Simulator. Please click the following movie to view it.

You need Flash player 8+ and JavaScript enabled to view this video.

Video List
When you click on a thumbnail below, you can view the video.

Using the Toshiba Semiconductor Web Simulator

You need to agree on the terms and conditions for use of the Web Simulator.

Go to the Agreement page.

Registered users can log into the Toshiba Semiconductor Web Simulator by clicking the Login button.

Login

The recommended browsers for using the Toshiba Semiconductor Web Simulator are listed below.

  • QA performed Testing for Toshiba tool on Internet Explorer: 9.0x or lator and Firefox: 16 version, Chrome: Version 26.0.1410.64 m

Features of the Toshiba Semiconductor Web Simulator

MOSFET

The Toshiba Semiconductor Web Simulator allows you to simulate the MOSFET performance under various voltage and temperature conditions.
You can analyze the switching waveforms and the power supply efficiency of MOSFETs in AC/DC and DC/DC converter applications.
You can also simulate PFC, full-bridge, flyback and synchronous buck converters.

INTERACTIVE DATASHEET

You need Flash player 8+ and JavaScript enabled to view this video.

Description
You can view performance curves in a datasheet under various conditions.
Supported Performance Curves
ID-VDS, ID-VGS, RDS(ON)-VGS, RDS(ON)-ID, RDS(ON)-Ta, dynamic I/O characteristics, Qg, capacitance, IDR-VDS

APPLICATION DESIGNER

You need Flash player 8+ and JavaScript enabled to view this video.

Description
You can perform circuit simulation on AC/DC and DC/DC converters.
Supported Applications
PFC, full-bridge, flyback and synchronous buck converters

LDO Regulators and Load Switch ICs

As well, you can simulate the behaviors of LDO regulators and load switch ICs.

DESIGN NOTE

You need Flash player 8+ and JavaScript enabled to view this video.

Description
You can perform circuit simulation on LDO regulator and load switch ICs.
Supported Views
<LDO regulators:>
VOUT-VIN, Drop Out, VOUT-IOUT, startup, current consumption
<Load switch ICs:>
Transient analysis, startup, RON-VIN, RON-IOUT, inrush current
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.