Contact us

A new window will open A new window will open

Application Processors for Wearable Devices: TZ1000

TZ1000 image

The Toshiba TZ1000 series application processors are integrated with Bluetooth® low energy (LE), a low-power wireless communication standard, a sensor, a processor and flash memory.  These functions are tightly integrated into a single package reducing mounting area for small wearable devices. The application processor processes the data acquired by the sensor and consumes very low power suited to wearable devices that require long battery runtimes.




Product features

  • Integrates a wireless communication function, a sensor, memory and a processor in one package
  • Enables connection to external sensors
  • Incorporates ARM®Cortex®-M4F processor
  • Integrates Bluetooth®wireless communication function

Benefits

  • Important functions for wearable devices are integrated into a single, compact package, contributing to small system designs.
  • The products integrate high-resolution ADC that can convert analog signals from external sensors, such as pulse wave and electrocardiogram, into digital data and deliver it to the internal processor.
  • High-performance ARM®Cortex®-M4F with DSP and floating point processing unit enable a combination of data from multiple-sensors, both internal and external, to improve accuracy.
  • Integration of a Bluetooth®LE controller and an RF circuit permits transfers of raw and processed data to external equipment, such as smart-phones and tablets.

Application

  • Wearable devices, such as activity monitors, smart bracelet-type watches and glasses-type devices.

 

          

▼ Please click below for details.

  • Hardware

    Key Specifications of New Product

    Part number TZ1011MBG TZ1021MBG TZ1031MBG TZ1041MBG
    CPU ARM® Cortex®-M4F
    Maximum
    frequency
    48MHz
    SRAM 288KB
    Storage
    embedded NOR flash memory 8Mbit
    Sensor
    Accelerometer
    -
    -
    Gyroscope
    - -
    Magnetometer
    - - -
    Bluetooth® core
    specification
    version
    4.0 - 4.0 4.1
    Bluetooth® low energy -

    24bit
    delta-sigma
    ADC

    3 ch
    I/O USB USB 2.0
    SPI 4 ch
    I2C 3 ch
    UART 3 ch
    Dimensions
    W×D×H
    8.50 × 9.80 × 1.60 6.70×4.00×1.00 8.50 × 9.80 × 1.60 6.70 × 8.00× 1.59
    Engineering
    sample
    Available
    Mass
    production
    Available

    Block Diagram

    TZ1000 System Block Diagram


     

    • Bluetooth SIG owns the registered trademark, Toshiba uses it under license.
    • ARM and Cortex are registered trademarks of ARM Limited (or its subsidiaries) in the EU and/or elsewhere. All rights reserved.
    • All other trademarks and trade names are properties of their respective owners.

  • Reference Board

    TZ1000 Series Reference Board Overview

    Main Board

    Healthcare Sub Board

    Shipping No.

    RBTZ1011-4MA

    RBTZ1041-4MA

    RBTZ1021-4MA

    RBTZ1041-4SH-A1

    CPU

    TZ1011MBG(*1)

    TZ1041MBG

    TZ1021MBG

    -
    Overview

    Size

    50.8mm(2”) x 17.78mm(0.7”)

    50.8mm(2”) x 40.00mm(1.57”)

    Common
    Function

    • USB Bus Power

      - 2-LDO (3.3V USB/System + 2.5V ADC)

    • 40-pin External I/O

      - 6-ADC Port w/ 1-Sync Pulse Output

       12bitADC+24bitADC=4+1 / 2+2 / 0+3

      - 24-Free I/O (Shared)

       18-GPIO,3-SPI,2-UART,3-I2C,3-PWM,

        4-Capture, Reset I/O, 5-Power I/O, 3-GND

    • USB macroB w/ VBUS

    • USB Hub

    • USB-UART Conv.

    • 2-Push SW(GPIO/Reset)

    • 2-LED

    • JTAG/SWD Debug Port (Half pitch 10-pin)

    • 6-Jumper (Power/USB/Mode Set) 

    • 4MB SPI Flash

    • Charger IC

    • Power Switch

    • Voltage & Current Measurement Circuit

    • On Board Li-ion Battery

    • PPG LED Driver w/ PWM control

    • ECG(Electrocardiography)

    • Double-Sided & Large Electrodes
      w/ BPF Circuits

    • Accelerometer

    • PPG/SpO2 Sensor

    (*1) : TZ1031 comes in the same package as TZ1011.The difference between both products is whether incorporating a magnetometer in the package or not.TZ1011 is upper compatible with TZ1031. It is possible to check functions of TZ1031 on RBTZ1011-4MA.

  • Software

    The software development kit (SDK) is the software to rapidly develop various application products.

    Software libraries and sample software required for using the TZ1000 series effectively and to facilitate customers' development are provided.

    HcSDP SDK

    HcSDP SDK is a package for healthcare application development.

    It facilitates rapid development of healthcare applications.

    HcSDP SDK provides libraries to measure activity and pulse wave.Because libraries are independent of OS, customers' existing environments can be used with them. Sample software is provided on FreeRTOS™ basis.

    Features

    • Provides a sample application for electric power saving
    • Provides a simple way for data transmission via BLE
    • Supports general HR profile to transmit pulse wave data
    • Supports original profiles to transmit data of activity, acceleration and pulse wave

    Main Functions

    Function on smartphone (HcSDP SDK Collector)

    Sensor devices control

    Receipt of sensor-detected data

    Receipt of healthcare data

    Analysis of healthcare data

    Receipt and transmission of user-defined data

  • ApP Lite™ TZ1000 Applications (Video)

    Please click the following video.

Technical support site

HDK and SDK starter kit

To download Board Support Package (BSP), software development kit (SDK) and some technical information other than the above, you are requested to register and confirm its SULA and sign it. 
Please register and sign up to the following content.

rogin

register

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.