Audio power amplifier
RoHS Compatible Product(s) (#) | Available |
---|
Toshiba Package Name | P-HTSSOP16-0505-0.65-001 |
---|---|
Package Image | ![]() |
Pins | 16 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature (Max) | Topr | 110 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Reliability Information |
![]() |
Environment Information |
![]() |
Environment Information |
![]() |
Batch Download (You can download multiple files at a time.)