Car stereo power amplifier
Application Scope | Car stereo |
---|---|
Dry Packed Products | Available |
AEC-Q100 | Qualified |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | HZIP25-P-1.00F |
---|---|
Package Image | ![]() |
Pins | 25 |
Mounting | Through Hole |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Supply Voltage (Max) | VCC | - | 18 | V |
Supply Voltage (Min) | VCC | - | 6 | V |