Contact us

A new window will open A new window will open

TZ1011MBG

TZ1011MBGEOL announced

ApP Lite

Description

Description ・Important functions for wearable devices are integrated into a single, compact package, contributing to small system designs.
・Integrating a 24-bit high resolution ΣADC, it enable to use the applications for weak signals detection, such as the brain waves, the hearts electrical activity and other biochemical signal.
・High-performance Arm® Cortex®-M4 with DSP and floating point processing unit enable a combination of data from multiple-sensors, both internal and external, to improve accuracy.
・Integration of a Bluetooth® LE controller and an RF circuit permits transfers of raw and processed data to external equipment, such as smart-phones and tablets.
Feature Communication function, sensor, memory, processor in a package / Connection to external sensors / Embedded 24-Bit ΣΔADC
Application Scope Activity monitor / smart watch / Wearable Device
RoHS Compatible Product(s) (#) Available
I/O SPI / UART / USB
CPU Arm® Cortex®-M4 with FPU 48MHz
Flash Memory 8Mbit
Sensor Accelerometer / 6-axis sensor / Magnetometer
24bit delta-sigma ADC Available

Package Information

Toshiba Package Name P-LFBGA153-1009-0.50-002
Pins 153
Package size 8.50mm x 9.80mm x 1.60mm
Pin pitch 0.5mm

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
operating temperature(Ta) -20 to 70

Electrical Characteristics

Characteristics Symbol Condition Value Unit
power supply voltage - 2.1 to 3.6 V

 

Document

Data sheet TZ1011MBG Data sheet/English [Dec,2018] (PDF: 1661KB)
Data sheet TZ1011MBG Data sheet/Simplified Chinese(Translated version) [Jan,2016] (PDF: 1441KB)
Reference Manual MCU Overview [Jan,2018] (PDF: 605KB)
Reference Manual MCU Processor and core peripherals [Feb,2018] (PDF: 2021KB)
Reference Manual MCU Power Management Unit [Feb,2018] (PDF: 2404KB)
Reference Manual MCU IO [Feb,2018] (PDF: 406KB)
Reference Manual MCU Global Configuration Block [Feb,2018] (PDF: 591KB)
Reference Manual MCU Bus Interconnect [Feb,2018] (PDF: 272KB)
Reference Manual MCU SRAM Controller [Jan,2018] (PDF: 501KB)
Reference Manual MCU Advanced Timer/Counter [Jan,2019] (PDF: 2210KB)
Reference Manual MCU Timer/Counter [Feb,2018] (PDF: 815KB)
Reference Manual MCU Watchdog Timer [Feb,2018] (PDF: 536KB)
Reference Manual MCU Real Time Clock Counter [Feb,2018] (PDF: 539KB)
Reference Manual MCU General-Purpose Input/Output Controller [Feb,2018] (PDF: 1043KB)
Reference Manual MCU 12-bit Analog to Digital Converter [Feb,2018] (PDF: 747KB)
Reference Manual MCU 24-bit Analog to Digital Converter [Feb,2018] (PDF: 748KB)
Reference Manual MCU Random Number Generator [Feb,2018] (PDF: 242KB)
Reference Manual MCU Event Control Block [Feb,2018] (PDF: 239KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.