SSM5G09TU

Multi-chip discrete device (P-ch + SBD)

Description

Generation U-MOSⅢ
Internal Connection Independent
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name UFV
Package Image UFV
Package Code SOT-353F
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.7
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current (Q1) ID -1.5 A
Q2 Average Forward Current IO 500 mA
Drain-Source voltage (Q1) VDSS -12 V
Q2 Reverse Voltage VR 12 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Drain-Source on-resistance (Q1) (Max) RDS(ON) VGS=-2.5V 0.2 Ω
forward voltage of Built-in SBD VF IF=0.5A 0.43 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2017

Dec,2023

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open