TVS Diodes (ESD Protection Diodes)

In recent years, protection performance against "ESD" caused by static electricity and "Surge" has been emphasized for various applications ranging from industrial to consumer electronic devices. Toshiba provides a TVS diode (ESD protection diode) that protects the device from such abnormal transient voltages that penetrate from external terminals and prevents damage and malfunction.
Toshiba offers a wide choice of product lineups ranging from general-purpose types that protect power lines to high-speed-signal types that protect communication lines such as USB.

TVS Diodes (ESD Protection Diodes)

Lineup

You can narrow down the search for applicable products by selecting specifications.

CT (Typ.) (pF)
-
Working peak reverse voltage VRWM (Max) (V)
Protected Lines
Electrostatic discharge voltage (Based on IEC61000-4-2) (Max) (kV)
Application
Package name
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

ESD tolerance
Toshiba's TVS diodes can be used with peace of mind because they can withstand ESD levels exceeding the highest Level 4 values in IEC61000-4-2.
High circuit protection performance

Documents

Technical topics

Applications

Inverter/Servo
Human Sensor
Solid State Drive
Multi Function Printer
Inkjet Printer
Air Conditioner
Wireless Charger
Washing Machine
Blood Glucose Meter
Body Composition Analyzer
Wireless Earbuds
Action Camera
Microwave Oven
Uninterruptible Power Supply
Electric Shaver
Server
Surveillance Camera
Smart Plug
Programmable Logic Controller
Smart Speaker
Electronic Sphygmomanometer
Smart Watch

Reference Design

Main switch of a rapid-charging circuit of load switch IC TCK301G, TCK302G, TCK303G application & circuit.
Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
This reference design provides example circuit of the load switch with low on resistance and built-in in-rush current control function. It is suitable for battery used application.
Load Switch IC / Application & Circuit
Battery charger circuit of load switch IC TCK321G, TCK322G, TCK323G application & circuit.
Load Switch IC TCK321G, TCK322G, TCK323G Application & Circuit
This reference design provides document with input selection characteristics. The load switch has small package and low on resistance suitable for battery charging application.
Load Switch IC / Application & Circuit / Design / Support / Reference Design Center

Simulation

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open