ESD protection diode (bi-directional type)
Internal Connection | Single |
---|---|
Number of Circuits | 1 |
Number of Protected Lines | 1 |
Configuration | Bidirectional |
Application | USB3.1 / Thunderbolt / HDMI2.0 / RF ant. |
RoHS Compatible Product(s) (#) | Available |
Assembly bases | Thailand |
package name (TOSHIBA) | SOD-962 (SL2) |
---|---|
Package Image | ![]() |
package code | SOD-962 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
0.62×0.32×0.3 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-15 | kV |
Peak pulse current (IEC61000-4-5) | IPP | 0.5 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Working peak reverse voltage (Max) | VRWM | - | +/-18.5 | V |
Total Capacitance (Max) | CT | VR=0V f=1MHz |
0.5 | pF |
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
0.2 | pF |
Dynamic resistance (Typ.) | Rdyn | IPP=8A to 16A | 0.2 | Ω |
Reverse Breakdown Voltage (Min) | VBR | IBR=1mA | 19.5 | V |
Reverse Current (Max) | IR | VRWM=18.5V | 0.1 | μA |
Clamp voltage (Based on IEC61000-4-5) (Typ.) | VC | IPP=0.5A | 26 | V |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
White Paper |
![]() |
PSpice |
![]() |
LTspice (Note) |
![]() |
Reliability Information |
![]() |
Environment Information |
![]() |
Environment Information |
![]() |
Catalog |
![]() |
Catalog |
![]() |
(Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Batch Download (You can download multiple files at a time.)