ESD protection diode (standard type)
Internal Connection | Single |
---|---|
Number of Circuits | 1 |
Number of Protected Lines | 1 |
Configuration | Unidirectional |
Application | USB2.0 |
RoHS Compatible Product(s) (#) | Available |
Assembly bases | Japan / Thailand |
package name (TOSHIBA) | SOD-882 (CST2) |
---|---|
Package Image | ![]() |
package code | SOD-882 |
JEDEC | MO-236-EA |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.0×0.6×0.38 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-8 | kV |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Working peak reverse voltage (Max) | VRWM | - | 5.0 | V |
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
1.6 | pF |
Dynamic resistance (Typ.) | Rdyn | IPP=3A to 8A | 0.3 | Ω |
Reverse Breakdown Voltage (Min) | VBR | - | 5.3 | V |
Reverse Current (Max) | IR | VRWM=5V | 0.1 | μA |
Zener Voltage (Typ.) | VZ | IZ=5mA | 6.8 | V |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
White Paper |
![]() |
Reliability Information |
![]() |
Environment Information |
![]() |
Environment Information |
![]() |
Catalog |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)