ESD protection diode (standard type)
Internal Connection | Common anode |
---|---|
Number of Circuits | 2 |
Number of Protected Lines | 2 |
Configuration | Unidirectional |
Application | General-purpose |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
package name (TOSHIBA) | SOT-723 (VESM) |
---|---|
Package Image | ![]() |
package code | SOT-723 |
JEITA | SC-105AA |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.2×1.2×0.5 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-30 | kV |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
110 | pF |
Dynamic impedance (Max) | ZZ | IZ=5mA | 130 | Ω |
Reverse Breakdown Voltage (Min) | VBR | - | 3.4 | V |
Reverse Current (Max) | IR | VR=1.8V | 100 | μA |
Zener Voltage (Typ.) | VZ | IZ=5mA | 3.6 | V |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
White Paper |
![]() |
Reliability Information |
![]() |
Environment Information |
![]() |
Environment Information |
![]() |
Catalog |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)