1SS322

Small-signal Schottky barrier diode

Description

Feature Standard
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name USM
Package Image USM
JEITA SC-70
Package Code SOT-323
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.9
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 0.1 A
Reverse Voltage VR 40 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Forward Voltage (Max) VF IF=100mA 0.6 V
Forward Voltage (Typ.) VF IF=1mA 0.28 V
Forward Voltage (Typ.) VF IF=10mA 0.36 V
Forward Voltage (Typ.) VF IF=100mA 0.54 V
Reverse Current (Max) IR VR=40V 0.005 mA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2016

Mar,2019

Dec,2023

Mar,2024

Mar,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
1SS322(TE85L,F) 3000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open