Contact us

A new window will open A new window will open

USC

1SS367

Small-signal Schottky barrier diode

Description

Feature Low VF
Internal Connection Single
Number of Circuits 1
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available
Assembly bases Japan / Thailand

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name USC
Package Image USC
Package Code SOD-323
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.5×1.25×0.9
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 0.1 A
Reverse Voltage VR 10 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Forward Voltage (Max) VF IF=5mA 0.3 V
Forward Voltage (Max) VF IF=100mA 0.5 V
Forward Voltage (Typ.) VF IF=1mA 0.18 V
Forward Voltage (Typ.) VF IF=5mA 0.23 V
Forward Voltage (Typ.) VF IF=100mA 0.35 V
Reverse Current IR VR=10V 0.02 mA

 

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

Data sheet 1SS367 Data sheet/Japanese [Mar,2014] (PDF: 340KB)
Data sheet 1SS367 Data sheet/English [Mar,2014] (PDF: 218KB)
PSpice PSpice Model [Feb,2015] (lib: 1KB)
LTspice (Note) LTspice Model [Mar,2019] (ZIP: 5KB)
Reliability Information Reliability Data [Mar,2014] (PDF: 161KB)
Environment Information Certificate Regarding EU RoHS(2011/65/EU)Controlled Substances [May,2019] (PDF: 53KB) UPDATED
Environment Information Certificate on Content of SVHC of REACH [May,2019] (PDF: 45KB) UPDATED
Catalog Small-Signal Semiconductors [Jul,2015] (PDF: 1602KB)
Catalog Small and Medium Diodes Product Guide [Sep,2014] (PDF: 1301KB)

(Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC-Q100
AEC-Q101
1SS367,H3F 3000 Yes -
1SS367,H3XGF 3000 - Yes Yes

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.