CBS10S40

Small-signal Schottky barrier diode

Description

Feature High current / Low VF
Internal Connection Single
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name CST2B
Package Image CST2B
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.2×0.8×0.38
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 1 A
Maximum (Peak) Reverse Voltage VRM 40 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=0V
f=1MHz
120 pF
Forward Voltage (Max) VF IF=500mA 0.40 V
Forward Voltage (Max) VF IF=1000mA 0.55 V
Forward Voltage (Typ.) VF IF=500mA 0.36 V
Forward Voltage (Typ.) VF IF=1000mA 0.48 V
Reverse Current (Max) IR VR=40V 0.15 mA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2016

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
CBS10S40,L3F 10000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open