JDP2S02ACT

EOL announced

Radio-Frequency PIN Diodes

Description

Application Scope Switch
Internal Connection Single
Number of Circuits 1
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name CST2
Package Image CST2
JEDEC MO-236-EA
Package Code SOD-882
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.0×0.6×0.38
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Reverse Voltage VR 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=1V 0.3 pF
Reverse Current (Max) IR VR=30V 0.1 μA
Forward Voltage (Max) VF IF=50mA 0.94 V
Forward Voltage (Typ.) VF IF=50mA 0.9 V
Series Resistance (Typ.) rS IF=10mA
f=100MHz
1 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open