IEGT (Module type)
Feature | IEGT+Diode type |
---|---|
Application | High power switching (Power conversion, Motor drive) |
Circuit Configuration | 1in1 |
RoHS Compatible Product(s) (#) | Available |
Assembly bases | Japan |
Toshiba Package Name | PMI193D |
---|
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current (DC) | IC | 1500 | A |
Collector-Emitter Voltage | VCES | 3300 | V |
Junction Temperature | Tj | 150 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Collector-Emitter Saturation Voltage (Max) | VCE(sat) | IC=1500A Tj=150degC VGE=15V |
3.8 | V |
Forward Voltage (Max) | VF | IF=1500A Tj=150degC VGE=0V |
3.8 | V |
Turn-on switching loss (Typ.) | Eon | - | 2.3 | J |
Turn-off switching loss (Typ.) | Eoff | - | 3.7 | J |
Reverse recovery loss (Typ.) | Err | - | 1.6 | J |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Application Note |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)