Brush motor driver IC
Function | 4 function modes (CW / CCW / STOP / BRAKE) |
---|---|
Application Scope | General-purpose |
Class | Full bridge driver for brushed DC motors (H-switch) |
Number of drive motors (brush moter) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | HSIP7-P-2.54A |
---|---|
Package Image | ![]() |
Pins | 7 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(ave) | 1 | A |
Output Current | IOUT(peak) | 3 | A |
Supply Voltage | VCC | 25 | V |
Output Voltage | VO | 18 | V |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)