Stepping motor driver IC
Function | PWM chopper drive / 2-phase bipolar stepping motor driver / 2-phase/1-2-phase/W1-2-phase excitation modes / Clock input / Bipolar |
---|---|
Class | 2-phase bipolar stepper + push-pull driver |
Number of drive motors (stepping motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | HTSSOP48-P-300-0.50 |
---|---|
Package Image | ![]() |
Pins | 48 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 2 | A |
Output Voltage | VO | 40 | V |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Reliability Information |
![]() |
Application Note |
![]() |
Application Note |
![]() |
Application Note |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)