Brush motor driver IC
Function | 4 function modes (CW / CCW / STOP / Short BRAKE) / Capable of PWM controlling / Standby function |
---|---|
Application Scope | General-purpose |
Class | Bridge driver for brushed DC motors |
Number of drive motors (brush moter) | 2 |
Number of drive motors (stepping motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SSOP16-P-225-0.65B |
---|---|
Package Image | ![]() |
Pins | 16 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 1 | A |
Supply Voltage | VCC | 15 | V |
Output Voltage | VO | 15 | V |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Data sheet |
![]() |
Reliability Information |
![]() |
Environment Information |
![]() |
Environment Information |
![]() |
Application Note |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)