Stepping motor driver IC
Function | Select current decay mode / Clock input / High output current / Low R-on / Bipolar |
---|---|
Class | 2-phase stepping motor driver |
Number of drive motors (stepping motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | HQFP64-P-1010-0.50 |
---|---|
Package Image | ![]() |
Pins | 64 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 2.5 | A |
Output Voltage | VO | 40 | V |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Data sheet |
![]() |
Reliability Information |
![]() |
Application Note |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)