Brush motor driver IC
Function | 4 function modes (CW / CCW / STOP / Short BRAKE) / Capable of constant current controlling (PWM) / Standby function |
---|---|
Application Scope | General-purpose |
Class | Bridge driver, direct PWM control |
Number of drive motors (brush moter) | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SSOP30-P-375-1.00 |
---|---|
Package Image | ![]() |
Pins | 30 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 1.5 | A |
Supply Voltage | VCC | 40 | V |
Output Voltage | VO | 40 | V |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Reliability Information |
![]() |
Environment Information |
![]() |
Environment Information |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)