Brushless motor driver IC
Application Scope | 3-phase brushless motor drivers |
---|---|
Class | 3-phase brushless motor controller |
Number of drive motors (brushless motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-SSOP24-0613-1.00-001 |
---|---|
Package Image | ![]() |
Pins | 24 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 0.002 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -30 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Power Supply Voltage (Min) | - | - | 6.5 | V |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Data sheet |
![]() |
Application Note |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)