Operational Amplifiers and Comparators

Op-amp comparators are typical analog and linear ICs. We offer a wide range of operational amplifiers, including low-noise operational amplifiers that are suitable for amplifying small signals from various sensors widely used in IoT equipment, ultra-low-current-consumption operational amplifiers that contribute to the long-term operation of IoT equipment, and I/O full-range (I/O Rail to Rail) operational amplifiers.

Lineup

You can narrow down the search for applicable products by selecting specifications.

Product Category
Feature
Number of Circuits
Power supply type
Operating Voltage (single power supply) (Max) (V)
Operating Voltage (dual power supplies) (Max) (V)
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Contributing to long-term operation of equipment, ultra-low-current operational amplifier
The I/O full-range op-amp TC75S102 series is a CMOS op-amp series characterized by ultra-low current consumption. This is best suited for long-term operation of a set typified by IoT equipment.
Ultra-low consumption

Documents

Name Date

Technical topics

Applications

Human Sensor
LED Lighting
Air Conditioner
Cordless Power Tool
Washing Machine
Robot Cleaner
Blood Glucose Meter
Body Composition Analyzer
Cordless Cleaner
Air Cleaner
Thermostat
Warm Water Bidet
PV Inverter for Household Use
Refrigerator
Smart Speaker
Electronic Sphygmomanometer
Smart Watch
IoT Sensor
Electric Toothbrush

Reference Design

3-Phase Inverter Using SiC MOSFET
This reference design provides design guide, data and other contents of the 3-phase inverter using 1200 V SiC MOSFET. It drives AC 440V motors.
PCB Photo (example)
3-Phase Multi-Level Inverter using MOSFET
This reference design provides design guide, data and other contents of the 3-Phase Multi-Level Inverter with 5 level output. It uses 150 V MOSFETs to drive AC 200 V Motor.
PCB Photo (example)
Application Circuit of Low Power Consumption Op-Amp TC75S102F
Application circuits of low power consumption Op-Amp TC75S102F for use with various sensors. These application circuits can be used for devices requiring long battery life, IoT sensor, energy harvesting, etc.
Diagram of application circuit of Low Noise Op-amp TC75S67TU for current sensor.
Application Circuit of Low Noise Op-amp TC75S67TU for Current Sensor
The circuit used low noise op-amp TC75S67TU as sensing amplifier Introduction of current sensor application of TC75S67TU Current sensor application method and notes of TC75S67TU
Design / Support / Reference Design Center
Circuit of application circuit of low noise Op-amp TC75S67TU for ultrasonic distance sensor.
Application Circuit of Low Noise Op-amp TC75S67TU for Ultrasonic Distance Sensor
Ultrasonic distance sensor used low noise Op-amp TC75S67TU Introduction of US distance sensor application of TC75S67TU US distance sensor application method and notes of TC75S67TU
Super low noize level / Measure to 6m / Small board size
Circuit of application circuit of low noise Op-Amp TC75S67TU for pyroelectric infrared sensor.
Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
Pyroelectric infrared sensor used low noise Op-amp TC75S67TU Introduction of infrared sensor application of TC75S67TU Human sensor application method and notes of TC75S67TU
Super low noize level / Detectable to 7m / Small board size
Circuit of application circuit of low noise Op-amp TC75S67TU for pulse sensor.
Application circuit of low noise Op-amp TC75S67TU for pulse sensor
The application circuit to the pulse sensor of the photon detection system of low noise level Op-amp TC75S67TU. Describes design guidance of the small pulse sensor circuit
TC75S67TU

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open