TA48015BF

EOL announced

Series regulator (Three-terminal voltage regulator)

Description

Feature High current output / Low dropout voltage
Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name New PW-Mold
Package Image New PW-Mold
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
6.5×9.5×2.3
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 1000 mA
Power Dissipation PD 10 W
Power Dissipation PD 1 W
Input Voltage VIN 16 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Dropout Voltage (Typ.) VD IOUT=0.5A 0.95 V
Output Voltage (Typ.) VOUT - 1.5 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open