TA76432AS

EOL announced

Adjustable precision Shunt regulator

Description

Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LSTM
Pins 3
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Cathode current (sink) IK(sink) 20 mA
Cathode voltage VKA 20 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (ABSMax) accuracy(VOUT) - +/-1.0 %
Minimum cathode current for regulation (Max) IKmin - 0.4 mA
Minimum cathode current for regulation (Typ.) IKmin - 0.2 mA
Cathode voltage (Max) VKA(recommended) - 19 V
Cathode voltage (Min) VKA(recommended) - 1.26 V
Reference voltage (Typ.) VREF - 1.26 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open