TA78057F

EOL announced

Series regulator (Three-terminal voltage regulator)

Description

Feature High current output
Protection Functions Overcurrent protection / Overheating protection
Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-Mold
Pins 3
Mounting Through Hole/Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 1000 mA
Power Dissipation PD 10 W
Power Dissipation PD 1 W
Input Voltage VIN 35 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (ABSMax) accuracy(VOUT) Tj=25℃ +/-4 %
Bias Current (Typ.) IB - 4.3 mA
Dropout Voltage (Typ.) VD IOUT=1A 2 V
Output Voltage (Typ.) VOUT - 5.7 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open