Contact us

A new window will open A new window will open

High performance

Toshiba load switch ICs have features such as low input voltage operation, low on-resistance characteristics, low current consumption and other features.

Low-voltage operation / Low on-resistance

Toshiba load switch ICs have a series featuring a wide operating voltage range and low on-resistance characteristics, and a series featuring ultra-low voltage operation from 0.75 V and low on-resistance characteristics.

 

  

Typical On-Resistance Curves for the TCK206G/207G/208GTCK206G/207G/208G
Typical On-Resistance Curves for the TCK206G/207G/208G

Typical On-Resistance Curves for the TCK111G/112G
Typical On-Resistance Curves for the TCK111G/112G

Low current consumption

Toshiba  offers load switch ICs features a wide operating voltage range from 1.1 V to 5.5 V and low current consumption. It is available with a maximum output current of up to 1 A and ideal for applications requiring power saving at relatively light loads.

Typical Current Consumption Curves for the TCK106/107G/108G
Typical Current Consumption Curves for the TCK106/107G/108G

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.