Contact us

USV

TC7SH32FU

L-MOS VHS series

Description

Function Single 2-Input OR Gate
Function1 Gate
Function2 OR
Number of Circuits 1
Protection Functions Input overvoltage tolerance
AEC-Q100 Conform(*)
RoHS Compatible Product(s) (#) Available
Assembly bases Japan / Thailand

*: For detail information, please contact to our sales.

Properties

Package Information

Toshiba Package Name USV
Package Image USV
JEITA SC-88A
Package Code SOT-353
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.9
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output current (Min) IO - 8 mA
Propagation delay time (Typ.) tpd_tpz - 3.8 nsec
Supply Voltage (Min) VCC - 2 V
Supply Voltage (Max) VCC - 5.5 V

Document

Data sheet TC7SH32FU Data sheet/Japanese (PDF: 249KB)
Data sheet TC7SH32FU Data sheet/English (PDF: 124KB)
IBIS IBIS Model [May,2013] (IBS: 68KB)
Reliability Information Reliability Data [Jun,2016] (PDF: 160KB)
Environment Information Certificate Regarding EU RoHS(2011/65/EU)Controlled Substances [Apr,2017] (PDF: 52KB) UPDATED
Environment Information Certificate on Content of SVHC of REACH [Apr,2017] (PDF: 43KB) UPDATED
Catalog General-Purpose Logic ICs [Nov,2012] (PDF: 3201KB)

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC-Q100
AEC-Q101
TC7SH32FU,LJ 3000 Yes -
TC7SH32FU,LXGJ 3000 - Yes Yes

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.