Contact us

A new window will open A new window will open

e ·MMC™

e ・MMC™ is a family of NAND flash memories with control functionality such as ECC, wear leveling and bad-block management.
e ・MMC™ also provides a high-speed memory card interface compliant with JEDEC/MMCA Version 5.0/5.1, eliminating the need for users to be concerned about directly controlling NAND flash memories. Thus, e ・MMC™ can easily be used as a storage device for embedded applications.

Capacity Part Number Class e ・MMC Version Max Data Rate
(MB/s)
Supply Voltage Operating
Temperature (°C)
Package
Vcc (V) VccQ (V) Size (mm) Code
4 Gbytes THGBMDG5D1LBAIT Premium 5.0 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11×10×0.8 P-WFBGA153-1110-0.50  
THGBMDG5D1LBAIL Premium 5.0 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×0.8 P-WFBGA153-1113-0.50
8 Gbytes THGBMHG6C1LBAIL Premium 5.1 *1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×0.8 P-WFBGA153-1113-0.50
THGBMHG6C1LBAWL I-Ver 5.1 *1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -40 to 85 11.5×13×0.8 P-WFBGA153-1113-0.50
16 Gbytes THGBMHG7C2LBAIL Supreme 5.1 *1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×0.8 P-WFBGA153-1113-0.50
THGBMHG7C1LBAIL Premium 5.1 *1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×0.8 P-WFBGA153-1113-0.50
THGBMHG7C2LBAWR I-Ver 5.1 *1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -40 to 85 11.5×13×1.0 P-VFBGA153-1113-0.50
32 Gbytes THGBMHG8C4LBAIR Supreme 5.1 *1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×1.0 P-VFBGA153-1113-0.50
THGBMHG8C2LBAIL Premium 5.1 *1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×0.8 P-WFBGA153-1113-0.50
THGBMHG8C4LBAWR I-Ver 5.1 *1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -40 to 85 11.5×13×1.0 P-VFBGA153-1113-0.50
64 Gbytes THGBMHG9C4LBAIR Supreme 5.1 *1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×1.0 P-VFBGA153-1113-0.50
THGBMGG9U4LBAIR Premium 5.1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×1.0 P-VFBGA153-1113-0.50
THGBMHG9C8LBAWG I-Ver 5.1 *1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -40 to 85 11.5×13×1.2 P-TFBGA153-1113-0.50
128 Gbytes   THGBMHT0C8LBAIG Supreme 5.1 *1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×1.2 P-TFBGA153-1113-0.50
THGBMGT0U8LBAIG Premium 5.1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×1.2 P-TFBGA153-1113-0.50
  • *1: Compliant with the optional command queuing features of JEDEC e ·MMC Ver.5.1.
  • e ·MMC™ is a trademark of JEDEC/MMCA.
  • Contact the Toshiba sales representative for information about RoHS compliance before you purchase any components.
  • Contact the Toshiba sales representative for sample schedule about products under development.
  • Details about your intended usage would be checked before submitting samples of the I-Ver. class product.

Links

MLC/NAND Flash Memory
  • e・MMC™
  • UFS

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.