Description | The TMP89FM46K is a single-chip 8-bit high-speed and high-functionality microcomputer incorporating 32768 bytes of Flash Memory. |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | LQFP48-P-0707-0.50D |
---|---|
Package Image | |
Pins | 48 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 8 | bit |
ROM size | 32 | Kbyte |
ROM type | Flash | - |
RAM size | 2 | Kbyte |
internal data bus width | 8 | bit |
LED drive capability | 8 | ch |
UART | 1 | ch |
UART/SIO | 1 | ch |
I2C/SIO | 1 | ch |
A/D converters(10bit) | 8 | ch |
Timer/counter(16bit) | 2 | ch |
Timer/counter(8bit) | 4 | ch |
watchdog timer | Available | - |
dual clock operation | Available | - |
Clock gear function | Available | - |
Power-on reset circuit | Available | - |
Voltage detecting circuit | Available | - |
On-chip debug function | Available | - |
Internal Oscillator | Available | - |
I/O Port | 42 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
2.7 to 3.6 | 0.25 to 5.25 | -40 to 85 | 0.19 |
2.2 to 3.6 | 0.25 to 2 | -40 to 85 | 0.5 |
Contact us
Contact usFrequently Asked Questions
FAQs