TLCS-870C1
Description | Products based on the 8-bit CPU core with various communication functions and 10-bit AD converter |
---|---|
RoHS Compatible Product(s) (#) | Available |
Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.
Toshiba Package Name | LQFP52-P-1010-0.65 |
---|---|
Pins | 52 |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 8 | bit |
ROM size | 60 | Kbyte |
ROM type | Flash | - |
RAM size | 3 | Kbyte |
internal data bus width | 8 | bit |
LED drive capability | 6 | ch |
UART | 1 | ch |
UART/SIO | 2 | ch |
I2C/SIO | 1 | ch |
A/D converters(10bit) | 13 | ch |
Timer/counter(16bit) | 2 | ch |
Timer/counter(8bit) | 4 | ch |
Interrupt controllers | 4 | pins |
watchdog timer | Available | - |
dual clock operation | Available | - |
Clock gear function | Available | - |
Power-on reset circuit | Available | - |
Voltage detecting circuit | Available | - |
On-chip debug function | Available | - |
I/O Port | 46 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.3 to 5.5 | 0.25 to 10 | -40 to 85 | 0.1 |
2.7 to 5.5 | 0.25 to 4.2 | -40 to 85 | 0.238 |
Environment Information |
![]() |
---|---|
Environment Information |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)