Contact us

A new window will open A new window will open

LQFP176-P-2020-0.40F

TMP92CF29AFG

TLCS-900H1

Description

Description High-speed advanced 32-bit microcontroller with large capacity RAM and color LCD controller capable of operating at 80MHz
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP176-P-2020-0.40F
Package Image LQFP176-P-2020-0.40F
Pins 176
Mounting Surface Mount
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 32 bit
ROM size 0 Kbyte
ROM type ROM less -
RAM size 144 Kbyte
USB Device (High Speed) 1 ch
SPI Available -
UART/SIO 2 ch
I2C 1 ch
DMA controllers 6 ch
DRAM controllers 1 ch
NANDFC 2 ch
memory bank control Available -
A/D converters(10bit) 6 ch
LCD controller Available -
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 8 ch
RTC 1 ch
Multiply and accumulation unit Available -
CS/WAIT controller 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Touch Screen Interface Available -
melody alarm generator Available -
external LCDD I/F Available -
remote memory I/F Available -
I2S (Inter-IC Sound) Interface 1 ch
I/O Port 98 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
3.0 to 3.6 6 to 80 0 to 70
1.4 to 1.6 6 to 80 0 to 70 0.0125
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

Data sheet TMP92CF29AFG Data sheet/Japanese [Jun,2009] (PDF: 5818KB)
Data sheet TMP92CF29AFG Data sheet/English [Jun,2009] (PDF: 5259KB)
Reliability Information Reliability Data [Nov,2012] (PDF: 129KB)
Environment Information Certificate Regarding EU RoHS(2011/65/EU)Controlled Substances [Nov,2019] (PDF: 44KB) UPDATED
Environment Information Certificate on Content of SVHC of REACH [Nov,2019] (PDF: 45KB) UPDATED
Catalog Part Number List:32-Bit Microcontrollers [Apr,2019] (PDF: 774KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.