TMP92CF30FG

Not Recommended for New Design

TLCS-900H1

Description

Description High-speed advanced 32-bit microcontroller with large capacity RAM capable of operating at 80MHz
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name LQFP176-P-2020-0.40F
Package Image LQFP176-P-2020-0.40F
Pins 176
Mounting Surface Mount
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 32 bit
ROM type ROM less -
RAM size 144 Kbyte
USB Device (High Speed) 1 ch
SPI Available -
UART/SIO 2 ch
I2C 1 ch
DMA controllers 6 ch
DRAM controllers 1 ch
NANDFC 2 ch
memory bank control Available -
A/D converters(10bit) 6 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 8 ch
RTC 1 ch
Multiply and accumulation unit Available -
CS/WAIT controller 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Touch Screen Interface Available -
melody alarm generator Available -
remote memory I/F Available -
I2S (Inter-IC Sound) Interface 1 ch
I/O Port 98 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
3.0 to 3.6 6 to 80 0 to 70 0.0125
1.4 to 1.6 6 to 80 0 to 70 0.0125

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open