TX03
Description | This product is an optimized AFE that incorporating 4units high-accuracy 24-bit ΔΣAD converter and a temperature sensor for smart meter and measuring instruments. |
---|---|
RoHS Compatible Product(s) (#) | Available |
Arm and Cortex are trademarks or registered trademarks of Arm Limited in the US and other countries.
Toshiba Package Name | LQFP48-P-0707-0.50C |
---|---|
Package Image | ![]() |
Pins | 48 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
Group Name | M310 | - |
Number of bits | 32 | bit |
ROM size | 0 | Kbyte |
ROM type | ROM less | - |
RAM size | 21 | Kbyte |
DMA controllers | 32 | ch |
DMA controllers units | 1 | units |
internal data bus width | 32 | bit |
I/O Port | 23 | port |
UART/SIO | 1 | ch |
Timer/counter(16bit) | 5 | ch |
24-Bit Delta-Sigma A/D Converter | 4 | ch |
24-Bit Delta-Sigma A/D Converter units(units) | 4 | units |
watchdog timer | Available | - |
On-chip debug function | Available | - |
trace func | Available | - |
clock timer | Not Available | - |
Interrupt controllers | 2 | pins |
Sync. Serial Interface | 1 | ch |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
2.7 to 3.6 | 1 to 24 | -40 to 85 | 0.0417 |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Environment Information |
![]() |
Environment Information |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)