Contact us

A new window will open A new window will open

LQFP100-P-1414-0.50H

TMPM370FYFG

TX03

Description

Description High-performance microcontroller containing hardware "Vector Engine" for handling routine computations for motor vector control and analog peripherals such as op-amps and comparators, realizing 5-V single-supply operation
RoHS Compatible Product(s) (#) Available

Arm and Cortex are trademarks or registered trademarks of Arm Limited in the US and other countries.

Package Information

Toshiba Package Name LQFP100-P-1414-0.50H
Package Image LQFP100-P-1414-0.50H
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M370 -
Number of bits 32 bit
ROM size 256 Kbyte
ROM type Flash -
RAM size 10 Kbyte
internal data bus width 32 bit
I/O Port 76 port
UART/SIO 4 ch
vector engine Available -
Timer/counter(16bit) 8 ch
Op amp 4 ch
comparator 4 ch
3-phase PWM output 2 ch
A/D converters(12bit) 22 ch
Number of A/D converter(12bit) units 2 units
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
On-chip debug function Available -
trace func Available -
Clock gear function Available -
Interrupt controllers 16 pins
incremental encoder input 2 ch
Multiply and accumulation unit Available -
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 80 -40 to 85 0.0125
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

Data sheet TMPM370FYFG Data sheet/Japanese [Apr,2013] (PDF: 2574KB)
Data sheet TMPM370FYFG Data sheet/English [Apr,2013] (PDF: 2297KB)
Data sheet TMPM370FYFG Data sheet/Simplified Chinese(Translated version) [Jul,2014] (PDF: 20508KB)
White Paper Toshiba original motor control technologybVECTOR ENGINE [Sep,2017] (PDF: 1100KB)
Reliability Information Reliability Data [Jul,2017] (PDF: 255KB)
Environment Information Certificate Regarding EU RoHS(2011/65/EU)Controlled Substances [Nov,2019] (PDF: 44KB) UPDATED
Environment Information Certificate on Content of SVHC of REACH [Nov,2019] (PDF: 45KB) UPDATED
Catalog Part Number List:32-Bit Microcontrollers [Apr,2019] (PDF: 774KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.