Contact us

A new window will open A new window will open

FBGA144-P-1111-0.65

TMPA912CMXBG

TX09

Description

Description High-performance 32-bit RISC microcontrollers with a USB device controller capable of operating at up to 200 MHz
RoHS Compatible Product(s) (#) Available

Arm is a registered trademark and Arm926EJ-S is a trademark of Arm Limited in the US and other countries.

Package Information

Toshiba Package Name FBGA144-P-1111-0.65
Package Image FBGA361-P-1616-0.80AZ
Pins 361
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
group name A910 -
number of bits 32 bit
ROM type ROM less -
RAM size 32 Kbyte
USB Device (High Speed) 1 ch
UART 2 ch
I2C 2 ch
Sync. Serial Interface 2 ch
DMA controllers 8 ch
Static Memory Controller 4 ch
DRAM Controller (With Support for SDR SDRAMs and LVCMOS DDR SDRAMs) 1 ch
NANDFC 2 ch
A/D converters(10bit) 6 ch
LCD controller Available -
LCD Data Process Accelerator Available -
External Address Space(bytes) 64M byte
Internal Address Space(bytes) 4G byte
clock_output 2 ch
Timer/counter(16bit) 6 ch
clock timer Available -
watchdog timer Available -
I2S (Inter-IC Sound) Interface 2 ch
Touch Screen Interface Available -
CMOS Image Sensor Interface 1 ch
JTAG (Boundary-Scan) Available -
JTAG (Debug) Available -
Clock gear function Available -
internal data bus width 32 bit
external data bus width 16 bit
I/O Port 98 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
1.4 to 1.6 10 to 200 0 to 70 0.005
1.4 to 1.6 10 to 150 -20 to 85 0.0067
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

Data sheet TMPA912CMXBG Data sheet/Japanese [May,2009] (PDF: 121KB)
Data sheet TMPA912CMXBG Data sheet/English [May,2009] (PDF: 117KB)
Environment Information Certificate Regarding EU RoHS(2011/65/EU)Controlled Substances [Nov,2019] (PDF: 44KB) UPDATED
Environment Information Certificate on Content of SVHC of REACH [Nov,2019] (PDF: 45KB) UPDATED
Catalog Part Number List:32-Bit Microcontrollers [Apr,2019] (PDF: 774KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.