Contact us

A new window will open A new window will open

TO-3P(N)

2SK2313

Power MOSFET (N-ch single 30V<VDSS≤60V)

Description

Application Scope Relay Drivers / DC-DC Converters / Motor Drivers
Polarity N-ch
Generation L²-π-MOSⅤ
Internal Connection Single
RoHS Compatible Product(s) (#) Available
Assembly bases Japan

Package Information

Toshiba Package Name TO-3P(N)
Package Image TO-3P(N)
JEITA SC-65
Pins 3
Mounting Through Hole
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 60 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 60 A
Power Dissipation PD 150 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 2.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4V 15
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 11
Input capacitance (Typ.) Ciss - 5400 pF
Total gate charge (Typ.) Qg VGS=10V 170 nC

 

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

Data sheet 2SK2313 Data sheet/Japanese [Nov,2013] (PDF: 526KB)
Data sheet 2SK2313 Data sheet/English [Nov,2013] (PDF: 458KB)
PSpice PSpice Model [Feb,2016] (lib: 3KB)
LTspice (Note) LTspice Model [Mar,2019] (mod: 20KB)
Reliability Information Reliability Data [Mar,2013] (PDF: 87KB)
Environment Information Certificate Regarding EU RoHS(2011/65/EU)Controlled Substances [Nov,2019] (PDF: 44KB) UPDATED
Environment Information Certificate on Content of SVHC of REACH [Nov,2019] (PDF: 45KB) UPDATED
Application Note U-MOSⅨ-H 60V Low VDS spike TPH1R306P1 [Aug,2019] (PDF: 1081KB)
Application Note Hints and Tips for Thermal Design part3 [Feb,2019] (PDF: 3165KB)
Application Note Reverse Recovery Operation and Destruction of MOSFET Body Diode [Sep,2018] (PDF: 472KB)
Application Note MOSFET Secondary Breakdown [Sep,2018] (PDF: 450KB)
Application Note RC Snubbers for Step-Down Converters [Sep,2018] (PDF: 1846KB)
Application Note Structures and Characteristics: Power MOSFET Application Notes [Jul,2018] (PDF: 331KB)
Application Note Maximum Ratings: Power MOSFET Application Notes [Jul,2018] (PDF: 705KB)
Application Note Electrical Characteristics: Power MOSFET Application Notes [Jul,2018] (PDF: 603KB)
Application Note Selecting MOSFETs and Consideration for Circuit Design: Power MOSFET Application Notes [Jul,2018] (PDF: 848KB)
Application Note Thermal Design and Attachment of a Thermal Fin: Power MOSFET Application Notes [Jul,2018] (PDF: 789KB)
Application Note Parasitic Oscillation and Ringing: Power MOSFET Application Notes [Jul,2018] (PDF: 1394KB)
Application Note Parasitic Oscillation between Parallel Power MOSFETs: Power MOSFET Application Notes [Jul,2018] (PDF: 1178KB)
Application Note MOSFET Gate Drive Circuit: Power MOSFET Application Notes [Jul,2018] (PDF: 1215KB)
Application Note Impacts of the dv/dt Rate on MOSFETs: Power MOSFET Application Notes [Jul,2018] (PDF: 846KB)
Application Note MOSFET Avalanche Ruggedness: Power MOSFET Application Notes [Jul,2018] (PDF: 616KB)
Application Note Hints and Tips for Thermal Design for Discrete Semiconductor Devices [Jul,2018] (PDF: 1266KB)
Application Note Calculating the Temperature of Discrete Semiconductor Devices [Jul,2018] (PDF: 965KB)
Application Note Derating of the MOSFET Safe Operating Area [Jul,2018] (PDF: 656KB)
Application Note MOSFET Self-Turn-On Phenomenon [Jul,2018] (PDF: 1338KB)
Application Note Discrete Semiconductor Devices Hints and Tips for Thermal Design Part 2 [Jul,2018] (PDF: 1069KB)
Catalog MOSFETs [Mar,2016] (PDF: 2526KB)
Catalog Part Number List: MOSFETs [Mar,2016] (PDF: 1295KB)

(Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
2SK2313(F) 50 Yes

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.