Small-signal MOSFET 2 in 1
Application Scope | Power Management Switches |
---|---|
Polarity | N-ch + P-ch |
Generation | U-MOSⅦ-H / U-MOSⅥ |
Internal Connection | Independent |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
Assembly bases | Thailand |
*: For detail information, please contact to our sales.
Toshiba Package Name | TSOP6F |
---|---|
Package Image | ![]() |
Package Code | SOT-26F |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.8 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage (Q1) | VDSS | 30 | V |
Gate-Source voltage (Q1) | VGSS | -8/+12 | V |
Drain current (Q1) | ID | 4 | A |
Drain-Source voltage (Q2) | VDSS | -20 | V |
Gate-Source voltage (Q2) | VGSS | -12/+6 | V |
Drain current (Q2) | ID | -4 | A |
Power Dissipation | PD | 1.4 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Q1) (Max) | Vth | - | 1.0 | V |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=1.8V | 82 | mΩ |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=2.5V | 53 | mΩ |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=4.5V | 39.1 | mΩ |
Input capacitance (Q1) (Typ.) | Ciss | - | 310 | pF |
Total gate charge (Q1) (Typ.) | Qg | VGS=4.5V | 3.2 | nC |
Gate threshold voltage (Q2) (Max) | Vth | - | -1.2 | V |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-10V | 45 | mΩ |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-4.5V | 56 | mΩ |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-2.5V | 76 | mΩ |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-1.8V | 157 | mΩ |
Input capacitance (Q2) (Typ.) | Ciss | - | 480 | pF |
Total gate charge (Q2) (Typ.) | Qg | VGS=-4.5V | 6.7 | nC |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Reliability Information |
![]() |
Environment Information |
![]() |
Environment Information |
![]() |
Catalog |
![]() |
Batch Download (You can download multiple files at a time.)