State-of-the-art double-diffusion MOSFET(D-MOS)π-MOSIX series

Low noise

The π-MOS series adopts the D-MOS (Double Diffusion MOS) structure and the lineup offers a wide range of voltages from 200 V to 900 V. Among these products, we are offering the latest ninth-generation π-MOSIX series of 600-V-withstand-voltage products.
The π-MOSIX series is able to replace the conventional 600-V MOSVII series, which is well established in the marketplace. The design of double-diffusion structures has been optimized to achieve high efficiency, low noise, and high avalanche capability.

By optimizing chip design, our π-MOSIX series is able to achieve the same level of power conversion efficiency as our conventional π-MOSVII series and competitors' equivalent products, while reducing EMI noise. Consequently, in designing a switching power supply such as an adapter, it is possible to obtain the same characteristics as for conventional products without changing peripheral components other than the MOSFET, making it easy to replace conventional products.

Radiative EMI performance @ 65W notebook PC adapterr / Vertical
Radiative EMI performance @ 65W notebook PC adapter / Horizontal

In evaluating EMI (radiated) noise of a 65-W power notebook PC adapter, the TK750A60F of the π-MOSIX series has reduced radiation noise in both the horizontal and vertical directions (about 5 dB at peak) without changing the MOSFET's peripheral circuit parameters (capacitance between drain and source, series resistance of gates, etc.) compared with the TK10A60D (600V/0.75ΩMAX./ TO-220SIS packages), which is an product equivalent to our conventional π-MOSVII series.

π-MOSIX series MOSFETs

Circuit Simulation

Switched Mode Power Supply Library is the service which can select and download various basic topologies of power supply unit based on your actual requirement to verify the behavior of MOSFET with your simulation environment. 

Related information

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open