RFM08U9X

EOL announced

Radio-frequency power MOSFET

Description

Application Scope UHF/VHF band professional radio (520MHz)
Polarity N-ch
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-X
Package Image PW-X
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
6.1×6.3×1.5
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current ID 5 A
Power Dissipation PD 20 W
Drain-Source voltage VDSS 36 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Power (Min) POUT PIN=0.5W
Tc=25℃
VDD=9.6V
f=520MHz
7.5 W

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2016

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open