Contact us

A new window will open A new window will open

Client SSD

cSSD

Client SSDs offer fast transfer rates, high durability against shock and vibration, and light weight and low power comparing with Client HDDs.
Toshiba Client SSDs equip the NAND flash memory and SSD controller developed by Toshiba, and can be applied to a wide range of applications from mobile computing to entry level servers including security-required systems with SED models with the product line up of various form factors and interfaces.

SG5 Series (Non-SED model)

Client solid state storage for a notebook PC.

Form Factor Interface Connector Type Command Formatted Capacity NAND Type
2.5-type
7.0mm Height Case
SATA 3.2
6.0 Gbit/s
Standard SATA ACS-3 1024/512/256/128 GB TLC
M.2 2280-S2
Single-sided
M.2 B-M 512/256/128 GB
M.2 2280-D2
Double-sided
1024 GB

BG1 Series (Non-SED model)

Small Client PCIe® SSD for Thin Mobile PCs, 2-in-1/Convertible Notebooks and Tablets.

Form Factor Interface Connector Type Command Formatted Capacity NAND Type
M.2 1620
Single Package
PCI Express® 3.0
Gen2×2Lane
- NVM Express™ Revision 1.1a 256/128 GB MLC
M.2 2230-S4
Single-sided
M.2 B-M 256 GB
M.2 2230-S3
Single-sided
128 GB
M.2 2280-S4
Single-sided
256 GB
M.2 2280-S3
Single-sided
128 GB

HG6 Series (Non-SED model)

High performance and power efficient solid state storage for mobile computing, embedded systems, and read intensive applications.

Form Factor Interface Connector Type Command Formatted Capacity NAND Type
2.5-type
7.0mm Height Case
SATA 3.1
6.0 Gbit/s
Standard SATA ACS-2 512/256/128 GB MLC
M.2 2280-D2
Double-sided
M.2 B-M
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • PCIe® and PCI Express® are registered trademarks of PCI-SIG.
  • NVMe™ and NVM Express™ are trademarks of NVM Express, Inc.

NOTICE

  • Instructions for Dispose 

Please dispose in accordance with local rules.

  • Instructions for erase of the data on the SSDs in case of dispose or transfer

SSDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the SSDs.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.